CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 38897 - Circlips for metric round shaft without cap (Starlock® S), stainless steel 1.4310
Bill of material
BN 38897 3820526 circlip 8
BNARTNR
Order number
3820526
BNARTNR1
Order number
300106762
BNNORM1
Starlock®
BNMAT
Material
stainless steel 1.4310
NRCODE
S/6704
D1
D1:≤16±0.05;>16±0.1
8.000
mm
D2
±0.2
15.300
mm
S
0.250
mm
H
±0.2
1.3
mm
ABZUGSKRAFT
Pull-off force
590
N
Preview - Generation
Preview
3D
Dimension
2D