CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 681 - Circlips for shafts bulk (DIN 6799), 14568, stainless steel 1.4568
Bill of material
BN 681 1254715 circlip for shafts 5
BNARTNR
Identification
1254715
BNNORM1
DIN 6799
BNMAT
Material
Stainless steel 1.4568
D1
Nominal dimension
5.000
mm
D2
Outer diameter
11.300
mm
A
4.110
mm
S
Thickness
0.700
mm
TOLERANZ
Tolerance
+/-0,02
mm
D3MIN
min.
6.000
mm
D3MAX
max.
8.000
mm
MMIN
min.
0.740
mm
NMIN
min.
1.200
mm
Preview - Generation
Preview
3D
Dimension
2D