CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 1355 - Circlips for shafts stacked (DIN 6799), 14568, stainless steel 1.4568
Bill of material
BN 1355 1117076 circlip for shafts 3.2
BNARTNR
Identification
1117076
BNNORM1
DIN 6799
BNMAT
Material
Stainless steel 1.4568
D1
Nominal dimension
3.200
mm
D2
Outer diameter
7.300
mm
A
2.700
mm
S
Thickness
0.600
mm
TOLERANZ
Tolerance
+/-0,02 mm
D3MIN
min.
4.000
mm
D3MAX
max.
5.000
mm
MMIN
min.
0.640
mm
NMIN
min.
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D