CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20013 - Retaining rings for shafts standard design (DIN 471), stainless steel 1.4568
Bill of material
BN 20013 3157437 retaining ring for shafts 10
BNARTNR
Identification
3157437
BNNORM1
DIN 417
BNMAT
Material
Stainless steel 1.4568
D1
Nominal dimension
10.000
D3
Ring inner diameter free length
9.300
mm
TOLERANZ
Tolerance
+0,1/-0,36
mm
D4
Diameter of fitting
17.000
mm
S
Thickness
1.000
mm
D2
Diameter keyseat
9.600
mm
M
Groove width H13
1.100
mm
A
Distance max.
3.300
mm
B
Web thickness ~
1.800
mm
D5
Hole diameter
1.500
mm
T
Slot depth
0.200
mm
N
Shaft projection min.
0.600
mm
Preview - Generation
Preview
3D
Dimension
2D