CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 816 - Wire circlips, spring steel, black
Bill of material
BN 816 1285920 wire circlip 6
BNARTNR
Identification
1285920
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
CODE
6
D1
max.
4.000
mm
D2
max.
14.800
mm
D3
max.
5.300
mm
D4
6-7
mm
D5
1.100
mm
Preview - Generation
Preview
3D
Dimension
2D