CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 820 - Retaining rings for shafts special design with lugs (DIN 471), spring steel, black
Bill of material
BN 820 1288555 retaining ring for shafts 6x0.7
BNARTNR
Identification
1288555
BNNORM1
DIN 471
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D1
Nominal dimension
6.000
mm
S
Thickness
0.700
mm
D3
Ring inner diameter free length
5.600
mm
A
Distance max.
2.700
mm
B
Web thickness ~
1.300
mm
D5
Hole diameter
1.150
mm
D2
Diameter keyseat
5.700
mm
M
Groove width H13
0.800
mm
T
Slot depth
0.150
mm
N
Shaft projection min.
0.500
mm
D4
Diameter of fitting
11.670
mm
Preview - Generation
Preview
3D
Dimension
2D