CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 832 - Grip rings for shafts without groove (Benzing SP 220), spring steel, black
Bill of material
BN 832 1292609 grip ring 6.35
BNARTNR
Identification
1292609
BNNORM1
Benzing SP 220
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D1
Nominal dimension
6.350
mm
S
Thickness
1.000
mm
A
~
2.600
mm
B
Web thickness ~
2.700
mm
D5
Hole diameter
1.200
mm
D2
Diameter of fitting
14.300
mm
Preview - Generation
Preview
3D
Dimension
2D