CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 833 - Circlips for shafts without groove (Quicklock® BQ), spring steel, black
Bill of material
BN 833 1292862 circlip 4
BNARTNR
Identification
1292862
BNNORM1
Quicklock® BQ
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
D3
h9
4.000
mm
D1
±0.05
3.750
mm
D2
12.000
mm
S
0.300
mm
L
2.5-7
mm
F
0.300
mm
ABZUGSKRAFT
Pull-off force
1200
N
Preview - Generation
Preview
3D
Dimension
2D