CAD model selection
Selectable products: 27
Company
Bossard Catalog
Description
BN 10649 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecosyn® fix IXS), stainless steel A2
Bill of material
BN 10649 3060952 hexalobular socket pan washer head screw M4x10
BNARTNR
Identification
3060952
BNNORM1
ecosyn® fix IXS
BNMAT
Material
Stainless steel A2
D1
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Pitch of bolt
0.700
mm
L
Nominal length
10.000
mm
D2
Diameter max.
10.000
mm
DK
Head diameter max.
7.300
mm
K
Head height max.
3.400
mm
R1
Head radius
1.300
mm
INNENSECHSRUN
X20
A
Torx outer diameter
3.950
mm
T
Depth of the driving feature
1.300
mm
Preview - Generation
Preview
3D
Dimension
2D