CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 2109 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded with TufLok® patch (ISO 14581; TufLok®), cl. 08.8 / 8.8, zinc plated blue
Bill of material
BN 2109 9012019 hexalobular socket countersunk flat head screw M3x10
BNARTNR
Identification
9012019
BNNORM1
ISO 14581
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
TufLok® zinc plated blue
D
Nominal thread diameter
3.0
mm
D3
Core diameter
2.387
mm
P
Pitch of bolt
0.500
mm
L
Length
10
mm
B
Thread length
7.350
mm
DK
Head diameter max.
5.500
mm
K
Head height
1.650
mm
INNENSECHSRUN
X10
NR
Hexalobular socket
10
A
Torx outer diameter
2.80
mm
T
Torx-depth max.
0.830
mm
Preview - Generation
Preview
3D
Dimension
2D