CAD model selection
Selectable products: 28
Company
Bossard Catalog
Description
BN 3873 - Serrated hex socket head cap screws with flange, partially / fully threaded (INBUS RIPP®), cl. 100, black
Bill of material
BN 3873 1994484 serrated hex socket head cap screw with flange M8x25
BNARTNR
Identification
1994484
BNMAT
Material
Steel 100
BNSURFACE
Surface
black
D
Nominal thread diameter
8
mm
D3
Thread core diameter
6.466
mm
P
Thread pitch
1.250
mm
L
Nominal length
25
mm
B
Thread length
21.300
mm
DK
Flangedurchmesser max.
17.0
mm
DK1
Head diameter max.
14.0
mm
K
Head height max.
8
mm
RA
Number of Ribs
48
H
min.
1.2
mm
R1
Radius
0.40
mm
R2
Radius
0.4
mm
R3
Radius
1.5
mm
A
max.
3.7
mm
DA
max.
9.2
mm
S
Width across flats
6
mm
E
min.
6.86
mm
T
Depth of the driving feature
4.0
mm
Preview - Generation
Preview
3D
Dimension
2D