CAD model selection
Selectable products: 43
Company
Bossard Catalog
Description
BN 5128 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecosyn® fix SXS), steel 4.8, zinc plated blue
Bill of material
BN 5128 3059655 hexalobular socket pan washer head screw M4x10
BNARTNR
Identification
3059655
BNNORM1
ecosyn® fix SXS
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
10.000
mm
DC
Diameter max.
10.000
mm
DK
Head diameter max.
7.300
mm
K
Head height max.
3.400
mm
R1
Head radius
1.300
mm
A1
Torx outer diameter
3.950
mm
T
Depth of the driving feature
1.300
mm
Preview - Generation
Preview
3D
Dimension
2D