CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 8706 - Hex socket head cap screws fully threaded with TufLok® patch (DIN 912, ISO 4762), cl. 8.8, zinc plated blue
Bill of material
BN 8706 1575864 hex socket head cap screw M6x16
BNARTNR
Identification
1575864
BNNORM1
DIN 912
BNNORM2
ISO 4762
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
TufLok® zinc plated blue
D
Nominal thread diameter
6.0
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
16.0
mm
B
Thread length
13.000
mm
LS
Shank length min.
0 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
3
mm
DK
Head diameter max.
10.000
mm
DA
Inner diameter of bearing surface max.
6.800
mm
DS
Diameter of the unthreaded shank max.
6.000
mm
E
Reduction in diameter at the Hex min.
5.720
mm
F
Distance max.
0.680
mm
K
Head height max.
6.000
mm
R
Transition radius under head min.
0.250
mm
S
Width across flats
5.000
mm
T
Depth of the driving feature min.
3.000
mm
V
Chamfer max.
0.600
mm
DW
Diameter of the bearing face min.
9.380
mm
W
Residual head height min.
2.300
mm
Preview - Generation
Preview
3D
Dimension
2D