CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 20170 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc plated blue
Bill of material
BN 20170 3302951 serrated hex flange head cap screw M6x16
BNARTNR
Identification
3302951
BNNORM1
~DIN 6921
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6
mm
D3
Thread core diameter
4.773
mm
P
Pitch of bolt
1.000
mm
L
Nominal length
16.000
mm
B
Distance
13.000
mm
BX1
B for L <= 125
18.000
mm
BX2
B for 125<L<=200
0.000
mm
BX3
B for L > 200
0.000 mm
LS
Shank length
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
3.000
mm
C
Height of plate lug (or thickness of the flange or collar) min.
1.100
mm
S
Across-flats-dimension max.
10.000
mm
R
Transition radius under head
0.400 mm
K
Head height max.
6.600
mm
DC
Flange diameter max.
14.200
mm
DW
Diameter of the bearing face min.
12.200
mm
E
Width across corners min.
10.950
mm
F
Distance max.
2.000 mm
R1
Radius min.
0.400 mm
DA
Diameter max. rule
6.900
mm
Preview - Generation
Preview
3D
Dimension
2D