CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 2797 - Serrated hex flange head cap screws (VERBUS RIPP®), cl. 100, black
Bill of material
BN 2797 1480553 serrated hex flange head cap screw M8x25
BNARTNR
Identification
1480553
BNNORM1
VERBUS RIPP®
BNMAT
Material
Steel 100
BNSURFACE
Surface
black
D
Nominal thread diameter
8
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
25
mm
S
13
mm
E
14.380
mm
K
7.000
mm
K1
3.000
mm
B
22.500
mm
D2
18.200
mm
D33
9.200
mm
A
2.500
mm
R
0.700
mm
H
1.000
mm
R1
0.400
mm
X1
3.200
mm
Z1
1.800
mm
Preview - Generation
Preview
3D
Dimension
2D