CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 9727 - Ribbed hex flange head cap screws
Bill of material
BN 9727 3060474 ribbed hex flange head cap screw M8x35
BNARTNR
Identification
3060474
BNNORM1
VERBUS RIPP
BNMAT
Material
Steel 100
BNSURFACE
Surface
Zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
8
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
35
mm
S
13
mm
E
14.380
mm
K
7.000
mm
K1
3.000
mm
B
22.000
mm
D2
18.200
mm
D33
9.200
mm
A
2.500
mm
R
0.700
mm
H
1.000
mm
R1
0.400
mm
X1
3.200
mm
Z1
1.800
mm
Preview - Generation
Preview
3D
Dimension
2D