CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 190 - Hex locking nuts (VERBUS TENSILOCK®), cl. 8, black
Bill of material
BN 190 1096214 hex locking nut M5
BNARTNR
Identification
1096214
BNNORM1
VERBUS TENSILOCK®
BNMAT
Material
Steel 8
BNSURFACE
Surface
black
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
C
Flange thickness min.
1.000
mm
DA
Outer diameter thread chamfer min.
5.000
mm
DC
Flange diameter max.
11.200
mm
DW
Diameter of the bearing face min.
9.800
mm
M
Overall height max.
4.300
mm
S
Across-flats-dimension max.
8.000
mm
R
Radius max.
0.300
mm
Preview - Generation
Preview
3D
Dimension
2D