CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 19174 - Prevailing torque type hex lock nuts all-metal, high type (~DIN 980 M), cl. 6, zinc plated blue
Bill of material
BN 19174 3677047 prevailing torque type hex lock nut M M8
BNARTNR
Identification
3677047
BNNORM1
~DIN 980 M
BNMAT
Material
Steel 6 / Stainless steel 1.4310
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
M
Overall height max.
7.300
mm
S
Across-flats-dimension max.
13.000
mm
Preview - Generation
Preview
3D
Dimension
2D