CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 20125 - Prevailing torque type hex lock nuts all-metal (Vargal®), cl. ~8, zinc plated blue
Bill of material
BN 20125 3209468 prevailing torque type hex lock nut M16
BNARTNR
Identification
3209468
BNNORM1
Vargal®
BNMAT
Material
Steel ~8
BNSURFACE
Surface
zinc plated blue
GEW
(d1)
M16
P
Threaded pitch
2.000
mm
H
max.
20.600
mm
M
13.500
mm
S
Width across flats
24.000
mm
Preview - Generation
Preview
3D
Dimension
2D