CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20168 - Prevailing torque type hex lock nuts type FS all metal (ISO 7042; DIN 980 M), cl. 8, zinc plated yellow
Bill of material
BN 20168 3266252 prevailing torque type hex lock nut M M12
BNARTNR
Identification
3266252
BNNORM1
ISO 7042
BNNORM2
DIN 980 M
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Threaded pitch
1.750
mm
M
Overall height max.
12.000
mm
S
Across-flats-dimension max.
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D