CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 2078 - Prevailing torque type hex lock nuts type FS all-metal (ISO 7042), cl. 8, hot dip galvanized
Bill of material
BN 2078 9003578 prevailing torque type hex lock nut M8
BNARTNR
Identification
9003578
BNNORM1
ISO 7042
BNMAT
Material
Steel 8
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
M
Overall height max.
8.000
mm
S
Across-flats-dimension max.
13.000
mm
Preview - Generation
Preview
3D
Dimension
2D