CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 14527 - Hex locking nuts
Bill of material
BN 14527 1212036 hex locking nut M8
BNARTNR
Identification
1212036
BRAND
Brand
VERBUS RIPP®
BNMAT
Material
Steel 10
BNSURFACE
Surface
Zinc flake coated GEOMET® 500 A
D
Nominal thread diameter (d1)
8.000
mm
D1
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
DC
Flange diameter max. (d2)
18.200
mm
M
Overall height max.
7.000
mm
M1
min.
3.000
mm
S
Across-flats-dimension max.
13.000
mm
Preview - Generation
Preview
3D
Dimension
2D