CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 30312 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. 8, zinc plated blue
Bill of material
BN 30312 5401000 hex nut with flange M6
BNARTNR
Identification
5401000
BNNORM1
~DIN 6923
BNNORM2
~ISO 4161
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
C
Flange thickness min.
1.100
mm
DA
Outer diameter thread chamfer min.
6.000
mm
DC
Flange diameter max.
14.200
mm
DW
Diameter of the bearing face min.
12.200
mm
M
Overall height max.
6.000
mm
S
Across-flats-dimension max.
10.000
mm
R
Radius max.
0.360
mm
Preview - Generation
Preview
3D
Dimension
2D