CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 40036 - Prevailing torque type hex lock nuts, all-metal (DIN 980 V; ~ISO 7042), cl. 10, zinc plated blue
Bill of material
BN 40036 3091670 prevailing torque type hex lock nut V M12
BNARTNR
Identification
3091670
BNNORM1
DIN 980 V
BNNORM2
~ISO 7042
BNMAT
Material
Steel 10
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Threaded pitch
1.750
mm
M
Overall height max.
12.000
mm
S
Across-flats-dimension max.
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D