CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 636 - Hex slotted and castle nuts (DIN 935-1), stainless steel A4
Bill of material
BN 636 1242342 hex slotted and castle nut M10
BNARTNR
Identification
1242342
BNNORM1
DIN 935-1
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
DA
Inner diameter of bearing area max.
10.800
mm
DE
Castle diameter max.
0.000
mm
DW
Diameter of the bearing face min.
14.300
mm
E
Width across corners min.
18.900
mm
H
Overall height max.
12.000
mm
MW
Minimal height for clef onset min.
6.100
mm
N
Width of slot max.
3.050
mm
S
Across-flats-dimension max.
17.000
mm
M
Nut height without slot max.
8.000
mm
A
Number of slots
6.000
SPLINT
Cotter pin to DIN 94
2.5 x 20
mm
Preview - Generation
Preview
3D
Dimension
2D