CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 64 - Prevailing torque type hex lock nuts type V3 all-metal (~DIN 980 V), cl. 8, zinc plated blue
Bill of material
BN 64 1002759 prevailing torque type hex lock nut V M5
BNARTNR
Identification
1002759
BNNORM1
~DIN 980 V
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
M
Overall height max.
4.000
mm
DW
6.800
mm
M1
2.960
mm
S
Across-flats-dimension max.
8.000
mm
E
min.
8.790
mm
Preview - Generation
Preview
3D
Dimension
2D