CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 6865 - Prevailing torque type hex lock nuts all-metal, metric fine thread (DIN 980 V; ~ISO 7042), cl. 8, zinc plated blue
Bill of material
BN 6865 1807927 prevailing torque type hex lock nut V M12x1
BNARTNR
Identification
1807927
BNNORM1
DIN 980 V
BNNORM2
~ISO 7042
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.917
mm
P
Threaded pitch
1.000
mm
M
Overall height max.
12.000
mm
S
Across-flats-dimension max.
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D