CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 80046 - Prevailing torque type hex lock nuts with slot, all-metal (~NFE 25-411; J.Lanfranco HCE), cl. 8, zinc plated with thicklayer passivation, sealed
Bill of material
BN 80046 8037302 hex nut M12 1
BNARTNR
Identification
8037302
BNNORM1
~NFE 25-411
BNNORM2
J.Lanfranco HCE
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated with thicklayer passivation, sealed
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Thread pitch
1.750
mm
E
Width across corners min.
20.030
mm
M
Total height
12.000
mm
S
Width across flats
18.000
mm
Preview - Generation
Preview
3D
Dimension
2D