CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 1365 - Hex nuts with captive conical spring washer, cl. 8, zinc plated blue / mechanical zinc plated
Bill of material
BN 1365 1138308 hex nut with captive washer M5
BNARTNR
Identification
1138308
BNMAT
Material
Steel 8 / spring steel 420 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
D2
max.
12.000
mm
H
max.
5.300
mm
H1
max.
4.000
mm
A
min.
0.700
mm
S
Width across flats
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D