CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 33855 - Hex nuts all-metal, with rotating captive washers (ecosyn® SEF L), steel 8, zinc nickel, zinc flake coating, added lubricant
Bill of material
BN 33855 9037256 hex nut M8
BNARTNR
Identification
9037256
BNNORM1
ecosyn® SEF L
BNMAT
Material
Steel 8 / spring steel
BNSURFACE
Surface
zinc nickel, zinc flake coating, added lubricant
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
S
Across-flats-dimension nom.
13.000
mm
M
Wrenching height max.
6.800
mm
D2
Washer diameter max.
24.000
mm
A
Washer thickness nom.
2.400
mm
H
Overall height ~
12.100
mm
Preview - Generation
Preview
3D
Dimension
2D