CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 1226 - Prevailing torque type hex lock nuts with polyamide sealing ring (Seal-Lock®), cl. 8, phosphated
Bill of material
BN 1226 1444891 prevailing torque type hex lock nut M8
BNARTNR
Identification
1444891
BNNORM1
Seal-Lock®
BNMAT
Material
Steel 8
BNSURFACE
Surface
phosphated
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Thread pitch
1.250
mm
D2
17.000
mm
D3
12.000
mm
H
8.500
mm
S
13.000
mm
A
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D