CAD model selection
Selectable products: 21
Company
Bossard Catalog
Description
BN 1235 - Slotted round nuts for hook spanners with polyamide insert (ELASTIC-STOP® GUK), free-cutting steel, zinc plated with thick layer passivation
Bill of material
BN 1235 1141570 slotted round nuts for hook spanner M50x1,5
BNARTNR
Identification
1141570
BNARTNR1
Order number
1141570
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated with thick layer passivation
DD
Thread
M50x1,5
D
Nominal thread diameter
50.000
mm
D1
Thread core diameter
48.376
mm
P
Thread pitch
1.500
mm
D2
68.000
mm
D3
61.000
mm
H
8.100
mm
H1
12.900
mm
N
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D