CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 521 - Prevailing torque type hex lock nuts thin type, with polyamide insert (~DIN 985), brass, nickel plated
Bill of material
BN 521 1197126 prevailing torque type hex lock nut M5
BNARTNR
Identification
1197126
BNNORM1
~DIN 985
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
DA
Inner diameter of countersink max.
5.750
mm
M
Overall height max.
5.000
mm
M1
Wrenching height min.
3.200
mm
S
Across-flats-dimension max.
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D