CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), cl. 6, zinc plated blue
Bill of material
BN 161 2049058 prevailing torque type hex lock nut M7
BNARTNR
Identification
2049058
BNNORM1
DIN 985
BNMAT
Material
Steel 6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
7.000
mm
D1
Thread core diameter
5.917
mm
P
Thread pitch
1.000
mm
DA
Inner diameter of countersink max.
7.750
mm
M
Total height max.
7.500
mm
M1
Wrenching height min.
4.700
mm
S
Width across flat max.
11.000
mm
Preview - Generation
Preview
3D
Dimension
2D