CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 163 - Prevailing torque type hex lock nuts thin type, metric fine thread, with polyamide insert (DIN 985), cl. 8, zinc plated blue
Bill of material
BN 163 1141597 prevailing torque type hex lock nut M14x1.5
BNARTNR
Identification
1141597
BNNORM1
DIN 985
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
14.000
mm
D1
Thread core diameter
12.376
mm
P
Threaded pitch
1.500
mm
DA
Inner diameter of countersink max.
15.100
mm
M
Overall height max.
14.000
mm
M1
Wrenching height min.
9.500
mm
S
Across-flats-dimension max.
22.000
mm
Preview - Generation
Preview
3D
Dimension
2D