CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 164 - Prevailing torque type hex lock nuts high type with polyamide insert (DIN 982; DIN 6924; ~ISO 7040), cl. 8, zinc plated blue
Bill of material
BN 164 1095188 prevailing torque type hex lock nut M14
BNARTNR
Identification
1095188
BNNORM1
DIN 982
BNNORM2
DIN 6924
BNNORM3
~ISO 7040
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
14.000
mm
D1
Thread core diameter
11.835
mm
P
Threaded pitch
2.000
mm
DA
Inner diameter of countersink max.
15.100
mm
M
Overall height max.
16.000
mm
M1
Wrenching height min.
12.100
mm
S
Across-flats-dimension max.
22.000
mm
Preview - Generation
Preview
3D
Dimension
2D