CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 82226 - Prevailing torque type hex lock nuts high type with polyamide insert (DIN 982; DIN 6924; ~ISO 7040), cl. 8, zinc plated yellow
Bill of material
BN 82226 8174075 prevailing torque type hexagon lock nut M5
BNARTNR
Identification
8174075
BNNORM1
DIN 982
BNNORM2
DIN 6924
BNNORM3
~ISO 7040
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
DA
Inner diameter of countersink max.
5.750
mm
M
Overall height max.
6.300
mm
M1
Wrenching height min.
4.400
mm
S
Across-flats-dimension max.
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D