CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 166 - Prevailing torque type hex lock nuts with polyamide insert, with UNF thread (ASME B18.16.6), steel, cl. 6 / Grade 2, zinc plated blue
Bill of material
BN 166 1095382 prevailing torque type hex lock nut 0.4375
BNARTNR
Identification
1095382
BNNORM1
ASME B18.16.6
BNMAT
Material
Steel 6 / Grade 2
BNSURFACE
Surface
zinc plated blue
DZOLL
Thread
7/16"
D
Nominal thread diameter
0.43750
Inch
D1
Thread core diameter
0.3834
Inch
P
Threaded pitch
0.0500
Inch
M
Overall height max. (h)
11.900
mm
M1
Wrenching height min. (h)
11.100
mm
S
Across-flats-dimension max.
16.000
mm
Preview - Generation
Preview
3D
Dimension
2D