CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 167 - Prevailing torque type hex domed cap nuts with polyamide insert (DIN 986), cl. 6 / 8, zinc plated blue
Bill of material
BN 167 1095463 prevailing torque type hex domed cap nut with polyamide insert M6
BNARTNR
Ident number
1095463
BNNORM1
DIN 986
BNMAT
Material
Steel 6 / 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
M
Overall height
7.500
mm
HH
Cap height
12.000
mm
M1
Wrenching height
4.900
mm
R
Radius
3.500
mm
S
Across-flats-dimension max.
10.000
mm
Preview - Generation
Preview
3D
Dimension
2D