CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 2079 - Prevailing torque type hex lock nuts high type with polyamide insert (DIN 982; ~ISO 7040), A4-80
Bill of material
BN 2079 3835379 prevailing torque type hexagon lock nut M10
BNARTNR
Identification
3835379
BNNORM1
DIN 982
BNNORM2
~ISO 7040
BNMAT
Material
Stainless steel A4-80
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
DA
Inner diameter of countersink max.
10.800
mm
M
Overall height max.
11.500
mm
M1
Wrenching height min.
8.040
mm
S
Across-flats-dimension max.
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D