CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 38348 - Slotted round nuts for hook spanners with polyamide insert, high type
Bill of material
3820776
BNARTNR
Order number
3820776
BNARTNR1
Order number
300212712
D1
Thread
M55x2
BZC
Orderspecification
GUP 55x2
B
max.
18.7
mm
H
min.
12.9
mm
D
Ø
75
mm
A
Ø
68
mm
T
68
mm
O
7
mm
N
Grooves
6
WS
Material
Nut: Free-cutting steel zinc plated, Safety ring: Polyamide (max. 100 °C)
X
1.000 mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D