CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 41161 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), steel 8, zinc plated blue
Bill of material
BN 41161 3092702 prevailing torque type hex lock nut M20
BNARTNR
Identification
3092702
BNNORM1
DIN 985
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
20.000
mm
D1
Thread core diameter
17.294
mm
P
Threaded pitch
2.500
mm
DA
Inner diameter of countersink max.
21.600
mm
M
Overall height max.
20.000
mm
M1
Wrenching height min.
14.000
mm
S
Across-flats-dimension max.
30.000
mm
Preview - Generation
Preview
3D
Dimension
2D