CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 80038 - Prevailing torque type hex lock nuts with polyamide insert (NFE 25-409; ~ISO 7040; ~DIN 982), cl. 8, zinc nickel passivated sealed
Bill of material
BN 80038 8228477 prevailing torque type hex lock nut M10
BNARTNR
Identification
8228477
BNNORM1
NFE 25-409
BNNORM2
~ISO 7040
BNNORM3
~DIN 982
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc nickel passivated sealed
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
DA
Inner diameter of countersink max.
10.800
mm
M
Overall height max.
12.600
mm
M1
Wrenching height min.
8.040
mm
S
Across-flats-dimension max.
16.000
mm
Preview - Generation
Preview
3D
Dimension
2D