CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 80346 - Prevailing torque type hex lock nuts thin type, with polyamide insert (NFE 25-412), cl. 06 / 08, zinc nickel passivated sealed
Bill of material
BN 80346 8228418 prevailing torque type hex lock nut M12
BNARTNR
Identification
8228418
BNNORM1
NFE 25-412
BNMAT
Material
Steel 06 / 08
BNSURFACE
Surface
zinc nickel passivated sealed
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Thread pitch
1.750
mm
DA
Inner diameter of countersink max.
13.000
mm
M
Total height max.
11.700
mm
M1
Wrenching height min.
7.100
mm
S
Schluesselweite
18.000
mm
Preview - Generation
Preview
3D
Dimension
2D