CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 1367 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-L), stainless steel / steel W2 zinc plated
Bill of material
BN 1367 1144634 hose clamp with worm gear drive A 40-60
BNARTNR
Identification
1144634
BNNORM1
DIN 3017
BNNORM2
MIKALOR ASFA-L
BNMAT
Material
Stainless steel / steel W2 zinc plated
BNSURFACE
Surface
Light series
FS
For tube-diameter d1
40-60
D
Nominal size
mm
B1
Band width ±1
9.000
mm
S1
Band thickness
0.700
mm
B2
Width max.
14.000
mm
L
Length
26
mm
H1
Height max.
10.000
mm
H2
Height ±1
8.000
mm
H3
Height min.
4.000
mm
N
Distance +0.31/+0.06
1.200
mm
S2
Thickness
7.000
mm
T
Distance ±0.3
1.600
mm
AD
Tightening torque max.
Nm
DR
Pressure max.
bar
Preview - Generation
Preview
3D
Dimension
2D