CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20553 - One-ear clips with inner ring for low pressure (MIKALOR A10RB), steel W1, zinc plated
Bill of material
BN 20553 3510272 one-ear clip with innerring 10-11.5
BNARTNR
Identification
3510272
BNNORM1
MIKALOR A10RB
BNMAT
Material
Steel W1
BNSURFACE
Surface
zinc plated
FS
For tube-diameter d1
10-11.5
D1
12.300
mm
D2
11.500
mm
A
6.500
mm
B
7.800
mm
S
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D