CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 20555 - Wire clips for low pressure (MIKALOR AAL), spring steel W1, zinc plated
Bill of material
BN 20555 3510297 wire clips 11.6-12.3
BNARTNR
Identification
3510297
BNNORM1
MIKALOR AAL
BNMAT
Material
Spring steel W1
BNSURFACE
Surface
zinc plated
FS
For tube-diameter d1
11.6-12.3
D1
d1 min.
mm
D2
d1 max.
12.3
D3
d1 ideal
11.9
D4
d1 +/-0.3 unmounted
10.8
R1
16.400
mm
R2
12.400
mm
H
max.
7.300
mm
S
Diameter
1.500
mm
Preview - Generation
Preview
3D
Dimension
2D