CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 20558 - One-ear clips for low pressure (MIKALOR A10R), stainless steel A2 W4
Bill of material
BN 20558 3511046 one-ear clip 12-14
BNARTNR
Identification
3511046
BNNORM1
MIKALOR A10R
BNMAT
Material
Stainless steel A2 W4
FS
For tube-diameter d1
12-14
D1
14.300
mm
A
7.000
mm
S
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D