CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20559 - Two-ear clips for low pressure (MIKALOR A20R), stainless steel A2 W4
Bill of material
BN 20559 3511034 two-ear clip 13-15
BNARTNR
Identification
3511034
BNNORM1
MIKALOR A20R
BNMAT
Material
Stainless steel A2 W4
FS
For tube-diameter d1
13-15
D1
15.300
mm
A
7.000
mm
S
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D