CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 20567 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-L), stainless steel W3
Bill of material
BN 20567 3510981 hose clamp with worm gear drive 50-70
BNARTNR
Identification
3510981
BNNORM1
DIN 3017
BNNORM2
MIKALOR ASFA-L
BNMAT
Material
Stainless steel W3
FS
For tube-diameter d1
50-70
D
Nominal size
mm
B1
Band width ±1
9 mm
S1
Band thickness
0.700
mm
B2
Width max.
14.000 mm
L
Length
29.600
mm
H1
Height max.
10.000 mm
H2
Height ±1
8.000 mm
H3
Height min.
4.000 mm
N
Distance +0.31/+0.06
1.200 mm
S2
Thickness
7.000
mm
T
Distance ±0.3
1.600 mm
AD
Tightening torque max.
4.0
Nm
DR
Pressure max.
17
bar
Preview - Generation
Preview
3D
Dimension
2D